text.skipToContent text.skipToNavigation
EN
Choose your language

07160

Socket head screws DIN 912 / DIN EN ISO 4762, stainless steel

  • Stainless steel A2
  • Bright
Special features:

from £0.27

plus sales tax
  • 1(current)
  • 2
  • 3
67 results found
  • 1(current)
  • 2
  • 3

Description

Material
Stainless steel A 2-70, bright.
Version
Stainless steel (A 2).
Note
Screws where the dimension L is < B are threaded up to the head. The screw length or thread length is specified by the dimension L. Screws where L is > B have a shaft.