Socket Head Screw
with hexagon socket
steel
bright (black)
- with thread lock: safety against vibrations, reusable
- Version: steel or stainless steel (A 2)
£0.40
plus sales tax
Added to your shopping cart
Designation
Socket Head Screw
Version 1
with hexagon socket
Version 2
with thread lock
Product type
screw
ISO standard
4762
Body material
steel
Body surface finish
bright (black)
D=Thread
M04
G=thread / for thread
M04
L=Length
16
MS=Loosening torque Nm ca.
0,22
MS=Tightening torque Nm ca.
0,15
SW=Key width
3
DK
7
Fastening type
hexagon socket
Grade
8.8
Grade
8.8
K
4
L1
6
Lg max.
2,1
Ls min.
0
Description
Material
Steel or stainless steel (A 2).
Thread lock nylon.
Thread lock nylon.
Version
Steel grade 8.8, black.
Stainless steel A2-70, bright.
Stainless steel A2-70, bright.
Drawing reference
L2 = approx. 2x thread pitch
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.