Socket Head Screw
with hexagon socket
stainless steel A2
bright
- Stainless steel A2 or stainless steel A4.
- Bright
£0.73
plus sales tax
Added to your shopping cart
Designation
Socket Head Screw
Version 1
with hexagon socket
Version 2
low head
Product type
screw
DIN Standard
DIN 6912
Body material
stainless steel A2
Body surface finish
bright
D=Thread
M04
G=thread / for thread
M04
L=Length
25
SW=Key width
3
D1
2
DK
7
Fastening type
hexagon socket
Grade
70
Grade
70
K
2,8
Lg max.
11
Ls min.
4,5
T
1,48
Description
Material
Stainless steel A2 or stainless steel A4.
Version
Stainless steel A2-70, bright.
Stainless steel A4-70, bright.
Stainless steel A4-70, bright.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.