{"product":{"productId":"agid.4180","price":1.12,"name":"Slotted nuts with elastic lock"},"currency":"GBP"}
Material
Free-cutting steel.
Elastic ring polyamide (max. 100 °C).
Elastic ring polyamide (max. 100 °C).
Version
Electro zinc-plated.
Show more
Show less
Description
Material
Free-cutting steel.
Elastic ring polyamide (max. 100 °C).
Elastic ring polyamide (max. 100 °C).
Version
Electro zinc-plated.
Note
Elastic lock slotted nuts have enormous cost advantages. They do not need lock washers with folding tabs and so the expensive milling of a slot is not required.
The polyamide ring is resistant to petrol and oil.
Elastic lock slotted nuts can be used several times. They withstand the strongest vibrations and oscillations irrespective of the tightening torque and are therefore useful as adjustment nuts.
The polyamide ring is resistant to petrol and oil.
Elastic lock slotted nuts can be used several times. They withstand the strongest vibrations and oscillations irrespective of the tightening torque and are therefore useful as adjustment nuts.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.