text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Designation
Slotted Nut
DIN Standard
DIN 981
Body material
steel
Body surface finish
galvanised
Steel code
1.0503
B=slot width
5
D1=Thread
M25X1,5
D2=Outside diameter
38
H=Height
7
B
5
D3
32
T
2

Description

Material
Steel.

Stainless steel A2.
Version
Stainless steel, bright.
Steel, bright.
Steel electro zinc-plated.
Note
The slotted round nuts are mainly used to fasten bearings to a shaft.
The slotted round nuts can also be used to secure gear wheels, pulleys and other machine components.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Discover the norelem product range