text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Designation
Slotted Nut
Form
H
Product type
nut
DIN Standard
DIN 1804
Body material
mild steel
Body surface finish
hardened and ground
B=slot width
6
D1=Thread
M18X1,5
D2=Outside diameter
34
G=thread / for thread
M18X1,5
H=Height
8
B
6
D3
28
Fastening type
hook wrench
H1
0,5
T
2,5

Description

Material
Mild steel.

Stainless steel A2.
Version
Form W = black oxidised.
Form H = hardened and ground both sides.
Note
Form H is case hardened, apart from the thread.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought