text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Designation
Shoulder Screw
Version 1
with seating
Product type
screw
ISO standard
Ä7379
Body material
steel
Body surface finish
tempered
B=Thread length
7
D1=Diameter
4
G=thread / for thread
M03
L=Length
13
SW=Key width
2
D
M03
D2
7
Fastening type
hexagon socket
Grade
12.9
Grade
12.9
K
3
L1
6

Description

Material
Steel or stainless steel A2.
Version
Grade 12.9. Shaft OD ground and bright.
Bright stainless steel or tempered steel.
Note
Hexagon socket head shoulder screws are precision construction elements for many applications. As they can simplify complicated constructions, they are frequently chosen as the most cost-effective solution. Shoulder screws provide the decisive rationalising effect required today.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought