Shoulder Screw
high carbon steel
tempered, black oxidised
- Precision fit ground
£8.84
plus sales tax
Added to your shopping cart
Designation
Shoulder Screw
Form
B
Product type
screw
Body material
high carbon steel
Body surface finish
tempered, black oxidised
Component surface finish
ground
B=Thread length
22
C=Ø for shoulder screw
12 H7
G=thread / for thread
M12
L=Length
55
M=Tightening torque max. Nm
88
SW=Key width
10
A
12
C
18
D
M12
Fastening type
hexagon socket
K
12
Description
Material
Carbon steel.
Version
Tempered, black oxidised.
Precision diameters ground.
Precision diameters ground.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.