text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Designation
Screw
Form
A
Version 1
rounded head, hex socket
Product type
screw
ISO standard
7380-1
Body material
steel
Body surface finish
bright (black)
D=Thread
M04
G=thread / for thread
M04
L=Length
30
SW=Key width
2,5
DK
7,6
Fastening type
hexagon socket
Form definition
with hexagon socket
Grade
10.9
Grade
10.9
K
2,2
Lg max.
10
Ls min.
6,5

Description

Material
Steel, stainless steel A2 or stainless steel A4.
Version
Steel grade 10.9, bright (black) or electro zinc-plated.
Stainless steel A2-70, bright.
Stainless steel A4-70, bright.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Discover the norelem product range