text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Designation
Screw
Form
B
Version 1
rounded head, hex socket
Product type
screw
ISO standard
7380-2
Body material
stainless steel A2
Body surface finish
bright
D=Thread
M04
G=thread / for thread
M04
L=Length
20
SW=Key width
2,5
D1
9,4
Fastening type
hexagon socket
Form definition
with hex socket and collar
Grade
70
Grade
70
K
2,2
Lg max.
2,1
Ls min.
0

Description

Material
Steel or stainless steel A2.
Version
Steel grade 10.9, bright (black) or electro zinc-plated.
Stainless steel A2-70, bright.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Discover the norelem product range