Screw
for t-slot
high carbon steel
black
tempered
- Rapid assembly for slot dimensions of 6 mm to 42 mm
- Rolled thread (increased strength)
£9.12
plus sales tax
Added to your shopping cart
Designation
Screw
Version 1
for t-slot
Product type
screw
DIN Standard
DIN 787
Body material
high carbon steel
Body colour
black
Body surface finish
tempered
B=Thread length
55
BN=For slot
14
D1=Thread
M12
G=thread / for thread
M12
L=Length
80
A
13,7
E1/E2
22
Fastening type
T-slot
Grade
12.9
Grade
12.9
K
8
Description
Material
Carbon steel.
Version
Forged and milled, rolled thread, tempered to 12.9, black.
Note
Permissible load: see Technical Information.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.