text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Designation
Locking Washer
Product type
washer
Body material
polyamide
Body colour
natural
D1=Internal diameter
8,4
D2=Outside diameter
20
G=thread / for thread
M10
H=Height
1
Fastening type
bore

Description

Material
Polyamide.
Version
white.
Note
The washers are vibration dampers and protect the screw connection during e.g. pre-assembly.
The washers also protect the surface from damage.
Only suitable for threads with undercut i.e. ring bolts
Application
Press or twist the washers over the thread.
Attention
When shim washers with rings bolts are used, the forces specified for the ring bolts cannot be guaranteed.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Discover the norelem product range