Locking Washer
for shafts
spring steel
bright
- Simple locking element
- Is inserted in shaft groove
- Version: steel or stainless steel
£0.30
plus sales tax
Added to your shopping cart
Designation
Locking Washer
Version 1
for shafts
Product type
washer
DIN Standard
DIN 6799
Body material
spring steel
Body surface finish
bright
D1=For diameter
6-8
D2=Slot diameter
5
H=Height
0,7
A
4,11
D3
11,3
Fastening type
undercut
M
0,74
Description
Material
Spring steel or 1.4122 stainless steel.
Version
Spring steel bright.
Stainless steel bright.
Stainless steel bright.
Note
E-type circlips are pushed into a groove on a shaft. They are DIN 6799 standard elements and are designed for use on small shafts.
Nominal size = groove ID D2
Nominal size = groove ID D2
Drawing reference
1) loose
2) on shaft
2) on shaft
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.