text.skipToContent text.skipToNavigation
EN
Choose your language

07172

Hexagon head bolts with flange, EN 1665

  • Version: steel or stainless steel (A 2)
Special features:

from £0.29

plus sales tax
  • 1(current)
  • 2
  • 3
76 results found
  • 1(current)
  • 2
  • 3

Description

Material
Steel or stainless steel (A 2)
Version
Steel grade 8.8, electro zinc-plated.
Steel grade 10.9, electro zinc-plated.
Bright stainless steel.
Note
Screws where the dimension L is < B are threaded up to the head. The screw length or thread length is specified by the dimension L. Screws where L is > B have a shaft.