text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Designation
Hexagon Nut
Version 1
with splined flange
Product type
nut
Body material
steel
Body surface finish
galvanised
D=Thread
M08
G=thread / for thread
M08
H=Height
7
N=Number
48
SW=Key width
13
D1
18,2
Fastening type
hex head
Grade
10
Grade
10

Description

Material
Steel.
Version
Bright (black) or electro zinc-plated.
Surface hardened to min. 550 HV.
Note
The serrations bite into the contact face resulting in a positive locking connection that prevents self-loosening. Can be re-used several times.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought