Hexagon Nut
with spherical seats
steel
black oxidised
- Captive
- Version: steel or stainless steel
£14.29
plus sales tax
Added to your shopping cart
Designation
Hexagon Nut
Version 1
with spherical seats
Product type
nut
Body material
steel
Body surface finish
black oxidised
D=Thread
M16
G=thread / for thread
M16
H=Height
29
SW=Key width
24
D1
31
Fastening type
hex head
Description
Material
Carbon steel or stainless steel A2.
Version
Steel version:
tempered to 900 N/mm², black oxidised.
Stainless steel version:
tempered to 900 N/mm², bright.
tempered to 900 N/mm², black oxidised.
Stainless steel version:
tempered to 900 N/mm², bright.
Note
Captive components (one-piece).
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.