text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Designation
Hexagon Nut
Version 1
with spherical seats
Product type
nut
Body material
steel
Body surface finish
black oxidised
D=Thread
M10
G=thread / for thread
M10
H=Height
18,5
SW=Key width
17
D1
22
Fastening type
hex head

Description

Material
Carbon steel or stainless steel A2.
Version
Steel version:
tempered to 900 N/mm², black oxidised.
Stainless steel version:
tempered to 900 N/mm², bright.
Note
Captive components (one-piece).
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought