text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Designation
Hexagon Nut
Version 1
with clamping element
Version 2
high form
Product type
nut
DIN Standard
similar to DIN 982
Body material
stainless steel A2
Component material
polyamide
Body surface finish
bright
D=Thread
M06
G=thread / for thread
M06
H=Height
8
SW=Key width
10
E
11,05
Fastening type
hex head
M
4,9

Description

Material
Steel, stainless steel A2 or stainless steel A4.
Version
Steel electro zinc-plated.
Stainless steel A2, bright.
Stainless steel A4, bright.
Note
When the nut is screwed onto the thread, the plastic ring is plastically and elastically deformed. The elastic part causes a radially acting, frictional lock that prevents the nut loosening.

The plastic thread lock is only effective when the hex nut is completely on the screw. The length of the screw should be selected so that at least two threads protrude from the nut.

Due to the plastic deformation of the thread lock, this hex nut may only be used once.

The maximum nut height H max. is shown in the table.

M4 as per DIN EN ISO 7040.
Temperature range
-50°C to +120°C.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought