Hexagon Nut
steel
bright (black)
- Steel
- Grade 8, 10 or 12
- Bright or electro zinc-plated
£0.13
plus sales tax
Added to your shopping cart
Designation
Hexagon Nut
Product type
nut
DIN Standard
DIN 934
Body material
steel
Body surface finish
bright (black)
D=Thread
M03
G=thread / for thread
M03
H=Height
2,4
SW=Key width
5,5
E
6,01
Fastening type
hex head
Grade
8
Grade
8
Description
Material
Steel.
Version
Steel grade 8, bright (blackened) or electro zinc-plated.
Steel grade 10, bright (blackened) or electro zinc-plated.
Steel grade 12, bright (blackened).
Steel grade 10, bright (blackened) or electro zinc-plated.
Steel grade 12, bright (blackened).
Note
The grade of a nut must always be the same or higher than the grade of a bolt. That is, bolts in grade 8.8 are always paired with a nut in grade 8 (or higher, but never lower).
The maximum nut height H max. is shown in the table.
The maximum nut height H max. is shown in the table.
On request
DIN ISO 272 spanner sizes.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.