text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Designation
Hexagon Nut
Product type
nut
DIN Standard
DIN 934
Body material
stainless steel A2
Body surface finish
bright
D=Thread
M08
G=thread / for thread
M08
H=Height
6,5
SW=Key width
13
E
14,38
Fastening type
hex head
Grade
70
Grade
70

Description

Material
Stainless steel A2 or stainless steel A4.
Version
Stainless steel A2-70, bright.
Stainless steel A4-70, bright.
On request
DIN ISO 272 spanner sizes.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought