text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Designation
Hexagon Nut
Version 1
1,5xd high
Product type
nut
DIN Standard
DIN 6331
Body material
stainless steel A2
Body surface finish
bright
Steel code
1.4301
D=Thread
M08
G=thread / for thread
M08
H=Height
12
M=1.5 x D
12
SW=Key width
13
A
3,5
D1
18
Fastening type
hex head

Description

Material
High-carbon steel, stainless steel A2 or A4.
Version
Steel grade 10, bright (blackened).
Stainless steel bright.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Discover the norelem product range