text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Designation
Hexagon Nut
Version 1
1,5xd high
Product type
nut
DIN Standard
DIN 6330
Body material
high carbon steel
Body surface finish
bright (black)
D=Thread
M10
G=thread / for thread
M10
H=Height
15
M=1.5 x D
15
SW=Key width
17
D1
11,5
E
19,6
Fastening type
hex head
Grade
10
Grade
10
R
15

Description

Material
Carbon steel or stainless steel A2.
Version
Steel grade 10, bright (blackened).
Stainless steel A2-70, bright
Note
These nuts can be used with spherical washers 07420 Form D and G.
Features
Form B: with spherical face one end
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Discover the norelem product range