text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Designation
Hexagon Nut
Version 1
1,5xd high
Product type
nut
DIN Standard
DIN 6331
Body material
high carbon steel
Body surface finish
bright (black)
D=Thread
M12
G=thread / for thread
M12
H=Height
18
M=1.5 x D
18
SW=Key width
18
A
4
D1
25
Fastening type
hex head
Grade
10
Grade
10

Description

Material
High-carbon steel, stainless steel A2 or A4.
Version
Steel grade 10, bright (blackened).
Stainless steel bright.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Discover the norelem product range