text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Designation
Hexagon Head Bolt
Version 1
with splined flange
Product type
screw
Body material
steel
Body surface finish
bright (black)
B=Thread length
8,4
D=Thread
M05
G=thread / for thread
M05
L=Length
10
N=Number
28
SW=Key width
8
A max.
1,6
D1
11,2
Fastening type
hex head
Grade
100
Grade
100
K
4,3

Description

Version
Bright (black) or electro zinc-plated.
Surface hardened to min. 550 HV.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought