Hexagon Head Bolt
with flange
steel
galvanised
- Version: steel or stainless steel A2.
£0.53
plus sales tax
Added to your shopping cart
Designation
Hexagon Head Bolt
Version 1
with flange
Product type
screw
DIN EN standard
1665
Body material
steel
Body surface finish
galvanised
D=Thread
M06
G=thread / for thread
M06
L=Length
30
SW=Key width
10
D1
14,2
Fastening type
hex head
Grade
10.9
Grade
10.9
K
6,6
Lg max.
12
Ls min.
7
Description
Material
Steel or stainless steel A2.
Version
Steel grade 8.8, electro zinc-plated.
Steel grade 10.9, electro zinc-plated.
Bright stainless steel.
Steel grade 10.9, electro zinc-plated.
Bright stainless steel.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.