text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Designation
Flat-Head Screw
Version 1
with slot
Product type
screw
DIN Standard
DIN 923
Body material
steel
Body surface finish
black oxidised
B=Thread length
13,5
D1=Thread
M10
G=thread / for thread
M10
D2
20
D3
13
Fastening type
slot
Grade
5.8
Grade
5.8
K
4,6
L
16 +0,2/+0,1

Description

Material
Steel.
Version
Black oxidised, grade 5.8.
Note
For use with captive C-washers 07520.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought