text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Designation
Eye Bolt
Form
B
Version 1
with long thread
DIN Standard
DIN 444
Body material
stainless steel
Body surface finish
bright
Steel code
1.4305
D1=Thread
M12
L=Length
60
D2
12
D3
25
L1 max.
23
R
6
S
14

Description

Material

Steel or 1.4305 stainless steel.

Version
Steel grade 8.8, black oxidised.
Stainless steel bright.
Note
Eye bolts with thread up to the eye.
Suitable hinge pin, see 04250.
Drawing reference
U = max. 2 P (incomplete thread)
X1 = to DIN 76 part 1
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought