Eye Bolt
steel
black oxidised
- Suitable for use as hinge pins, swing hinges and guides
- Version: steel or stainless steel
£4.00
plus sales tax
Added to your shopping cart
Designation
Eye Bolt
Form
B
Product type
screw
DIN Standard
DIN 444
Body material
steel
Body surface finish
black oxidised
B=Thread length
18
D1=Thread
M06
G=thread / for thread
M06
L=Length
75
D2
6
D3
14
Fastening type
eye
Grade
8.8
Grade
8.8
R
4
S
7
Description
Material
Steel or stainless steel A2.
Version
Steel grade 8.8, black oxidised.
Stainless steel A2-70, bright.
Stainless steel A2-70, bright.
Note
Suitable hinge pin, see 04250.
Drawing reference
U = max. 2 P (incomplete thread)
X1 = to DIN 76 part 1
X1 = to DIN 76 part 1
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.