text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Designation
Eye Bolt
Form
B
Product type
screw
DIN Standard
DIN 444
Body material
steel
Body surface finish
black oxidised
B=Thread length
16
D1=Thread
M05
G=thread / for thread
M05
L=Length
75
D2
5
D3
12
Fastening type
eye
Grade
8.8
Grade
8.8
R
2,5
S
6

Description

Material
Steel or stainless steel A2.
Version
Steel grade 8.8, black oxidised.
Stainless steel A2-70, bright.
Note
Suitable hinge pin, see 04250.
Drawing reference
U = max. 2 P (incomplete thread)
X1 = to DIN 76 part 1
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought