text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Designation
Extension Nut
Version 1
3xd high
Product type
nut
Body material
high carbon steel
Body surface finish
black oxidised
D=Thread
M08
G=thread / for thread
M08
H=Height
24
M=3 x D
24
SW=Key width
13
E
15
Fastening type
hex head
Grade
10
Grade
10

Description

Material
Carbon steel.
Version
Steel grade 10, black oxidised.
Note
For functional and safety reasons screws should be screwed into a maximum of half the nut height from both sides. Minimum thread depth 1x diameter.
On request
DIN ISO 272 spanner sizes.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought