text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Designation
Disc Spring
Product type
washer
DIN EN standard
16983
Body material
steel
Body surface finish
phosphated and lubricated
D1=Internal diameter
5,2
D2=Outside diameter
15
G=thread / for thread
M5
H=Height
1,25
E
0,7
Fastening type
bore
H1
0,55
f (N)
340,2

Description

Material
Spring steel
Version
Phosphated and oiled.
Note
If several disc springs are assembled to form a spring packet i.e. concave face to convex face, the spring force of a single disc can be multiplied by the number of discs giving high spring force with short spring travel.
If several disc springs are assembled to form a spring column i.e. concave face to concave face and convex face to convex face, the spring force of the entire column is the same as that of a single disc giving low spring force with long spring travel.

F = 0.25 x H1
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought