text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Designation
Convex Washer
Form
C
Product type
washer
DIN Standard
DIN 6319
Body material
stainless steel
Body surface finish
bright
D1=Internal diameter
8,4
D2=Outside diameter
17
F=Max.stat. Load capacity kN
12
G=thread / for thread
M8
H=Height
3,2
Fastening type
bore
H1
0,6
R1
12

Description

Material
Mild steel or stainless steel.
Version
Steel version case hardened.
Stainless steel version bright, not hardened.
Note
Conical seat Form G should be used over slots.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Discover the norelem product range