text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Designation
Convex Washer
Form
C
Product type
washer
DIN Standard
DIN 6319
Body material
mild steel
Body surface finish
case-hardened
D1=Internal diameter
13
D2=Outside diameter
24
F=Max.stat. Load capacity kN
38
G=thread / for thread
M12
H=Height
4,6
Fastening type
bore
H1
1,1
R1
17

Description

Material
Mild steel or stainless steel.
Version
Steel version case hardened.
Stainless steel version bright, not hardened.
Note
Conical seat Form G should be used over slots.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought