Conical Seat
stainless steel
bright
- To compensate for unevenness
- Version: steel or stainless steel
£1.68
plus sales tax
Added to your shopping cart
Designation
Conical Seat
Form
G
Product type
conical seat
DIN Standard
DIN 6319
Body material
stainless steel
Body surface finish
bright
D1=Internal diameter
7,1
D2=Outside diameter
17
F=Max.stat. Load capacity kN
6
G=thread / for thread
M6
H=Height
4
D5
11
Fastening type
bore
H2
5,4
Description
Material
Carbon steel or stainless steel.
Version
Steel version tempered to HV 390 ±40.
Stainless steel version not hardened, bright.
Stainless steel version not hardened, bright.
Note
Conical seat Form G should be used over slots.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.