{"product":{"productId":"agid.18393","price":0.23,"name":"Circlips E-type DIN 6799"},"currency":"GBP"}
Material
Spring steel or 1.4122 stainless steel.
Version
Spring steel bright.
Stainless steel bright.
Stainless steel bright.
Show more
Show less
Description
Material
Spring steel or 1.4122 stainless steel.
Version
Spring steel bright.
Stainless steel bright.
Stainless steel bright.
Note
E-type circlips are pushed into a groove on a shaft. They are DIN 6799 standard elements and are designed for use on small shafts.
Nominal size = groove ID D2
Nominal size = groove ID D2
Drawing reference
1) loose
2) on shaft
2) on shaft
Accessory
E-type circlips DIN 6799 07332.
KL circlips, steel 07332-05.
SL circlips, steel 07332-10.
KL circlips, steel 07332-05.
SL circlips, steel 07332-10.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.