C-Washer
high carbon steel
tempered, black oxidised
- Can be dismantled without completely removing the screws
£26.17
plus sales tax
Added to your shopping cart
Designation
C-Washer
Product type
washer
DIN Standard
DIN 6372
Body material
high carbon steel
Body surface finish
tempered, black oxidised
B=Slot width
21
D1=Internal diameter
21
D2=Outside diameter
64
G=thread / for thread
M20
H=Height
14
D3
45
Fastening type
bore
L
2
Description
Material
Carbon steel.
Version
Tempered and black oxidised.
Drawing reference
1) cross knurl
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.