text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Designation
C-Washer
Product type
washer
DIN Standard
DIN 6372
Body material
high carbon steel
Body surface finish
tempered, black oxidised
B=Slot width
14,5
D1=Internal diameter
14,5
D2=Outside diameter
48
G=thread / for thread
M14
H=Height
12
D3
33
Fastening type
bore
L
1,8

Description

Material
Carbon steel.
Version
Tempered and black oxidised.
Drawing reference
1) cross knurl
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought