text.skipToContent text.skipToNavigation
EN
Choose your language
Designation
C-Washer
Product type
washer
DIN Standard
DIN 6372
Body material
high carbon steel
Body surface finish
tempered, black oxidised
B=Slot width
13
D1=Internal diameter
13
D2=Outside diameter
40
G=thread / for thread
M12
H=Height
9
D3
30
Fastening type
bore
L
1,8

Description

Material
Carbon steel.
Version
Tempered and black oxidised.
Drawing reference
1) cross knurl
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought