text.skipToContent text.skipToNavigation
EN
Choose your language

07810

Shaft collars one-piece with clamping lever

  • Positioning and stop element for shafts
  • Dimensionally precise
  • Very high retaining forces
  • Prevents damage to the shaft
  • Clamping lever enables clamping without the need for tools
Special features:

from £9.36

plus sales tax
  • 1(current)
  • 2
24 results found
  • 1(current)
  • 2

Description

Material
Steel 1.0718.

Stainless steel 1.4305.
Version
Steel black oxidised.
Stainless steel bright.
Insert stainless-steel.
Note
One-piece shaft collars surround the shaft with an equal distribution of the clamping force. This leads to a very precise fit and high retaining force without damaging the shaft.

The shaft tolerance should lie within h11.
Other dimensions.