text.skipToContent text.skipToNavigation
EN
Choose your language

07811

Shaft collars one-piece, wide, Form B

  • Positioning and stop element for shafts
  • Precise fit
  • Very high retaining forces
  • Prevents damage to the shaft
  • Temperature range: -40 °C to +175 °C
Special features:

from £6.50

plus sales tax
18 results found

Description

Material
Steel 1.0718.

Stainless steel 1.4305.
Version
Steel black oxidised.
Screw 12.9 steel.
Stainless steel bright.
Screw A2-70 stainless steel.
Note
One-piece shaft collars surround the shaft with a uniformly distributed clamping force. This leads to a dimensionally precise fit and very high retaining forces without damaging the shaft.

The shaft tolerance should lie within h11.

Form B: Shaft collar with a ca. 15% higher clamping force than the standard version by the same tightening torque on the locking screw. The bore remains cylindrical which means that the shaft is precisely enclosed. Less imbalance.
Temperature range
-40 °C to +175 °C.
Other dimensions.