text.skipToContent text.skipToNavigation
EN
Choose your language

07810

Shaft collars one-piece, Form A

  • Positioning and stop element for shafts
  • Dimensionally precise
  • Very high retaining forces
  • Prevents damage to the shaft
  • Temperature range: -40 °C to +175 °C
Special features:

from £2.51

plus sales tax
  • 1(current)
  • 2
  • 3
48 results found
  • 1(current)
  • 2
  • 3

Description

Material
Steel 1.0718

Stainless steel 1.4305.

Aluminium.
Version
Steel black oxidised, screw steel 12.9.
Stainless steel bright, screw stainless steel A2-70.
Aluminium bright, screw stainless steel A2-70.
Note
One-piece shaft collars surround the shaft with a uniformly distributed clamping force. This leads to a dimensionally precise fit and very high retaining forces without damaging the shaft.

The shaft tolerance should lie within h11.

Form A: Standard shaft collar.
Temperature range
-40 °C to +175 °C.
Other dimensions.