Locking Ring
two-piece
steel
- Positioning and stop element for shafts
- Precise fit
- Very high retaining forces
- Prevents damage to the shaft
- Temperature range: -40 °C to +175 °C
£10.45
plus sales tax
Added to your shopping cart
Designation
Locking Ring
Version 1
two-piece
Version 2
wide
Body material
steel
B=Thickness
20
D1=Internal diameter
10
D2=Outside diameter
24
C (DIN 912)
M03X10
D3
6
D4
3,3
H
8
L
8,5
R
26
Description
Material
Steel.
Stainless steel 1.4305.
Stainless steel 1.4305.
Version
Steel black oxidised.
Screw 12.9 steel.
Stainless steel bright.
Screw A2-70 stainless steel.
Screw 12.9 steel.
Stainless steel bright.
Screw A2-70 stainless steel.
Note
One-piece shaft collars surround the shaft with a uniformly distributed clamping force. This leads to a dimensionally precise fit and very high retaining forces without damaging the shaft.
The shaft tolerance should lie within h11.
The shaft tolerance should lie within h11.
Temperature range
-40 °C - +175 °C.
On request
Other dimensions.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.