Locking Ring
for flattened shafts
aluminium
- Positioning and stop element for shafts
- Dimensionally precise
- Very high retaining forces
- Prevents damage to the shaft
£27.66
plus sales tax
Added to your shopping cart
Designation
Locking Ring
Version 1
for flattened shafts
Body material
aluminium
D1=Internal diameter
5
D2=Outside diameter
17
L=Length
24
A
4
A1
5
C
M04X5
Description
Material
Aluminium.
Grub screw stainless steel A2.
Grub screw stainless steel A2.
Version
Bright.
Note
Shaft collars together with flat milled shafts can safely transfer very high torques without damaging the shaft.
The shaft tolerance should be within h7.
The shaft tolerance should be within h7.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.