text.skipToContent text.skipToNavigation
EN
Choose your language

07140

Thrust pads DIN 6311 enhanced

  • Is used together with a grub screw with thrust point for clamping
  • Material: steel or stainless steel
  • Form S: thrust pad with lock, Form T: low design, large clamping face with snap ring
Special features:

from £1.16

plus sales tax
15 results found

Description

Material
Steel: case-hardened. Snap ring spring steel.
Stainless steel: bright. Snap ring stainless steel.
Version
Steel black oxidised.
Stainless steel bright.
Note
To press onto a thrust point, incline the point as far as possible over the snap ring opening and twist in. The snap ring is supplied assembled.
Drawing reference
Form S: standard thrust pad
Form T: low version, large thrust face

1) thrust face