text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Designation
Thrust pad
Form
S
DIN Standard
DIN 6311
Body material
steel
Component material
steel
D1=Plate diameter
16
ID=For grub screws w. thrust p
M08
D2
6,1
D4
12
H1
9
H2
4
T1
5

Description

Material
Steel: case-hardened. Snap ring spring steel.
Stainless steel: bright. Snap ring stainless steel.
Version
Steel black oxidised.
Stainless steel bright.
Note
To press onto a thrust point, incline the point as far as possible over the snap ring opening and twist in. The snap ring is supplied assembled.
Drawing reference
Form S: standard thrust pad
Form T: low version, large thrust face

1) thrust face
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought