Thrust pad
stainless steel
- Is used together with a grub screw with thrust point for clamping
- Material: steel or stainless steel
- Form S: thrust pad with lock, Form T: low design, large clamping face with snap ring
£2.49
plus sales tax
Added to your shopping cart
Designation
Thrust pad
Form
S
DIN Standard
DIN 6311
Body material
stainless steel
Component material
stainless steel
D1=Plate diameter
16
ID=For grub screws w. thrust p
M08
D2
6,1
D4
12
H1
9
H2
4
T1
5
Description
Material
Steel: case-hardened. Snap ring spring steel.
Stainless steel: bright. Snap ring stainless steel.
Stainless steel: bright. Snap ring stainless steel.
Version
Steel black oxidised.
Stainless steel bright.
Stainless steel bright.
Note
To press onto a thrust point, incline the point as far as possible over the snap ring opening and twist in. The snap ring is supplied assembled.
Drawing reference
Form S: standard thrust pad
Form T: low version, large thrust face
1) thrust face
Form T: low version, large thrust face
1) thrust face
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.