text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Designation
Swivel Foot
Form
D
Body material
POM
Component material
stainless steel
D1=Thread
M08
D=Plate diameter
25
Fmax=Load capacity max. kN
7
H=Height
18
H2
4
SW
13
T
9

Description

Material, version
Form C: Foot POM, ball element case-hardened steel, black oxidised.
Form D: Foot POM, ball element stainless steel, bright.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought