text.skipToContent text.skipToNavigation
EN
Choose your language
Designation
Gripper
Version 1
hexagon
Body material
steel
Component material
carbide
A=Thread length
40
C=Key width
19
G=Thread
M12
R=Fluting
fine
B
8,7
D
15,9
Fastening type
external thread
Mounting/support surface
serrated
Mounting/support surface mat.
carbide

Description

Material
Hex head screw, grade 10.9.
Serrations carbide, hardness 72-74 HRC.
Version
Black oxidised.
Note
The serrated carbide tips are soldered in.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought