text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Designation
Gripper
Form
C
Version 1
adjustable
Body material
tool steel
Component material
carbide
G=Thread
M16
L=Thread length
50
B
11,2
F
8
Fastening type
external thread
Mounting/support surface
serrated
Mounting/support surface mat.
carbide
SW
8

Description

Material
Hardened tool steel or carbide.
Note
The full thread on the grippers allows exact adjustment to the clamping application.
The carbide tips are soldered in.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought