Gripper
adjustable
tool steel
- For use in clamping arms, clamping fixtures, jaw plates and self-aligning pads
- Exact adjustment to the clamping application through the full external thread
- Hardened or carbide
£27.77
plus sales tax
Added to your shopping cart
Designation
Gripper
Form
B
Version 1
adjustable
Body material
tool steel
Component material
carbide
G=Thread
M10
L=Thread length
50
B
6,4
Fastening type
external thread
Mounting/support surface
serrated
Mounting/support surface mat.
carbide
SW
5
Description
Material
Hardened tool steel or carbide.
Note
The full thread on the grippers allows exact adjustment to the clamping application.
The carbide tips are soldered in.
The carbide tips are soldered in.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.